USDA-accepted Poly-round® bearings are made from high-performance polymers– greaseless, no rolling elements, corrosion-resistant designs to promote food safety and improve reliability.
Features Include:
- Completely non-corrosive
- Unaffected by washdown or process moisture
- Sanitary: the only USDA-Accepted bearings available
- No grease – eliminates problems associated with grease: viscosity, contamination, expense and labor
- Entire polymer unit is a bearing which translates to longer life and accommodates thrust
- Offers predictable operation and wear which allows for planned maintenance rather than emergency replacement
- Ideal for HACCP and other maintenance programs
- Interchanges with industry-standard bearings
- Eliminates seals and shields