Timken ball bearings are engineered for reliable performance, high efficiency, and long service life across a wide range of applications. Designed to reduce friction and support both radial and axial loads, these bearings help ensure smooth operation in agricultural equipment, electric motors, pumps, conveyors, and gearboxes. Manufactured with precision and high-quality materials, they deliver consistent performance, optimal bearing life, and minimal maintenance requirements.
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion...
Timken deep groove ball bearings deliver exceptional performance for a wide range of industrial applications, offering high-speed capability, low friction, and superior load-carrying capacity. Engineered with precision, these bearings are designed to reduce energy consumption and extend equipment life, making...
Timken IP69K bearings are engineered for extreme washdown and high-pressure cleaning environments, delivering superior protection against water, chemicals, and contaminants. Designed to meet the stringent IP69K rating, these bearings feature robust seals and corrosion-resistant materials that ensure reliable performance in...
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved...
Timken angular contact ball bearings are designed for applications requiring high speed and combined load handling. These bearings feature a unique contact angle that enables them to support both radial and axial loads. Timkenās advanced engineering ensures superior rigidity, reduced...
Timken cryogenic ball bearings are engineered to deliver reliable performance in ultra-low temperature environments. Designed for equipment with liquid hydrogen and liquid nitrogen environments, these bearings maintain performance and durability at extremely low temperatures (-101°F/ -74°C to -423°F -253°C). Timken...
Timken miniature ball bearings deliver precision, durability, and smooth performance for compact applications where space and weight are critical. Engineered for high-speed capability and low friction, these bearings are ideal for medical devices, robotics, instrumentation, and other specialized equipment requiring...
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken