[Page Title]

Timken® 带座轴承单元

最广泛的带座轴承解决方案产品系列之一。

外部更坚固,内部更精巧。

铁姆肯提供最广泛的带座轴承解决方案产品系列之一,拥有多种轴承类型、密封解决方案、锁紧选件和轴承座样式。优异的运行结果来自可重复的可靠性能。减少损坏、污染和停工时间。安装 Timken® 带座轴承单元,可确保一致性、控制力和信心。

Select the Bearing That Meets Your Demands

  Fafnir Ball Bearing U Series Ball Bearing SRB Solid Block SNT Plummer SAF Pillow Type E Split CRB Corrosion-Resistant SS Corrosion-Resistant Poly
Bearing Insert Wide Inner Ring Ball Wide Inner Ring Ball Spherical Roller Spherical Roller Spherical Roller Tapered Roller Cylindrical Roller Stainless Steel Ball Poly-Round® Plain
Size Range/ Shaft Size 1/2-3 5/16 in 1/2-5 1/2 in 1 7/16-15 in 1 3/8-19 1/2 in 1 3/16-5 in 1 7/16-24 in 1/2-2 in 1/2-3 1/2 in
12-90 mm 12-140 mm 40-380 mm 20-500 mm 35-125 mm 40-600 mm 20-50 mm 12-90 mm
Housing Design Solid Solid Solid Split Split Solid Split Solid Solid
Housing Materials Cast Iron Cast Iron Cast Steel Cast Iron Cast Iron Cast Iron Cast Iron Stainless Stainless
Pressed Steel Ductile Iron Ductile Iron Ductile Iron Polymer Polymer
Malleable Iron Cast Steel
Pillow Block Pillow Available Available Available Available Available Available Available Available Available
2-Bolt 2-Bolt Available Available Available Available
Four Bolt 4-Bolt Available Available Available Available Available
Four Bolt RND 4-Bolt RND Available Available Available Available Available Available
Take Up Take Up Available Available Available Available Available Available Available
Hangar Hangar Available Available Available
Tapped Base Tapped Base Available Available Available
Locking Styles Set Screw (Shaft Guard Technology on Y Series) Set Screw Eccentric Taper Adapter Sleeve Taper Adapter Sleeve Double Concentric Double Clamp Rings Set Screw Adapter Sleeve
Concentric Eccentric Concentric Cylindrical Mounting Cylindrical Mounting
Eccentric Taper Adapter Sleeve Taper Adapter Sleeve
V-Lock® Series
Sealing Single-Lip: Shrouded & Molded Three-Element with Flinger Labyrinth – DuPont™ Teflon® Labyrinth Labyrinth Triple Barrier 8 styles, (Kevlar® Packing and Aluminum Triple Labyrinth) Three-Element with Flinger
Tri-Ply Triple-Lip – Nitrile, Urethane, Viton™ Taconite Timken Guard
Labyrinth Double-Lip Double-Lip Dustac
Backing Plates VR Seal Taconite
End Covers Closed Closed: Urethane & Steel Closed CLosed Closed: Urethane Closed: Polymer & Stainless Closed: Polymer & Stainless
Open: Urethane & Steel Open: Urethane Open: Polymer & Stainless Open: Polymer & Stainless