Timken; rulman türleri, sızdırmazlık çözümleri, kilitleme seçenekleri ve yatak tarzlarına ilişkin olarak birçok seçeneğin olduğu, montajlı rulman çözümlerinden oluşan en geniş serilerden birini sunuyor. Sağlam operasyonel sonuçlar, tekrarlanabilir ve güvenilir performans sayesinde elde edilir. Hasarı, kirlenmeyi ve duruşları azaltın. Timken® Yataklı Ünitelerle tutarlılık, kontrol ve güven kazanın.
Fafnir Ball Bearing | U Series Ball Bearing | SRB Solid Block | SNT Plummer | SAF Pillow | Type E | Split CRB | Corrosion-Resistant SS | Corrosion-Resistant Poly | ||
---|---|---|---|---|---|---|---|---|---|---|
Bearing Insert | Wide Inner Ring Ball | Wide Inner Ring Ball | Spherical Roller | Spherical Roller | Spherical Roller | Tapered Roller | Cylindrical Roller | Stainless Steel Ball | Poly-Round® Plain | |
Size Range/ Shaft Size | 1/2-3 5/16 in | 1/2-5 1/2 in | 1 7/16-15 in | 1 3/8-19 1/2 in | 1 3/16-5 in | 1 7/16-24 in | 1/2-2 in | 1/2-3 1/2 in | ||
12-90 mm | 12-140 mm | 40-380 mm | 20-500 mm | 35-125 mm | 40-600 mm | 20-50 mm | 12-90 mm | |||
Housing Design | Solid | Solid | Solid | Split | Split | Solid | Split | Solid | Solid | |
Housing Materials | Cast Iron | Cast Iron | Cast Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Stainless | Stainless | |
Pressed Steel | Ductile Iron | Ductile Iron | Ductile Iron | Polymer | Polymer | |||||
Malleable Iron | Cast Steel | |||||||||
Pillow | ||||||||||
2-Bolt | ||||||||||
4-Bolt | ||||||||||
4-Bolt RND | ||||||||||
Take Up | ||||||||||
Hangar | ||||||||||
Tapped Base | ||||||||||
Locking Styles | Set Screw (Shaft Guard Technology on Y Series) | Set Screw | Eccentric | Taper Adapter Sleeve | Taper Adapter Sleeve | Double Concentric | Double Clamp Rings | Set Screw | Adapter Sleeve | |
Concentric | Eccentric | Concentric | Cylindrical Mounting | Cylindrical Mounting | ||||||
Eccentric | Taper Adapter Sleeve | Taper Adapter Sleeve | ||||||||
V-Lock® Series | ||||||||||
Sealing | Single-Lip: Shrouded & Molded | Three-Element with Flinger | Labyrinth – DuPont™ Teflon® | Labyrinth | Labyrinth | Triple Barrier | 8 styles, (Kevlar® Packing and Aluminum Triple Labyrinth) | Three-Element with Flinger | ||
Tri-Ply | Triple-Lip – Nitrile, Urethane, Viton™ | Taconite | Timken Guard | |||||||
Labyrinth | Double-Lip | Double-Lip | Dustac | |||||||
Backing Plates | VR Seal | Taconite | ||||||||
End Covers | Closed | Closed: Urethane & Steel | Closed | CLosed | Closed: Urethane | Closed: Polymer & Stainless | Closed: Polymer & Stainless | |||
Open: Urethane & Steel | Open: Urethane | Open: Polymer & Stainless | Open: Polymer & Stainless |