Timken® Wireless Sensor and Monitoring Solution
The equipment that you operate is expected to perform day in and day out, while delivering fast throughput and uptime because unplanned downtime can be detrimental to your business. With Timken Wireless Sensor and Monitoring Solution you can detect a failure or major change before it happens through temperature and vibration monitoring.
*Commercial use currently only available in North America.
![timken-wireless-sensor-and-gateway-863x871 A woman wearing safety glasses assembles part at a work bench](https://www.timken.com/wp-content/uploads/2024/01/timken-wireless-sensor-and-gateway-863x871-1.jpg)
KNOW MORE. DO MORE.
The wireless sensor is designed to be installed into the equipment that you are monitoring to provide real-time performance data. The vibration and temperature data will be transmitted from the sensors and stored on the gateway receiver. The data will remain in your control instead of off-premise or in the Cloud. You can then visualize the data through the dashboard where you can monitor the performance of your equipment and will notify you, via email, when vibration and temperature thresholds are hit.
![timken-wireless-sensor-and-enclosed-gateway-863x871 A woman wearing safety glasses assembles part at a work bench](https://www.timken.com/wp-content/uploads/2024/01/timken-wireless-sensor-and-enclosed-gateway-863x871-1.jpg)
ADVANTAGES
On-Premise Data Storage: Addresses the concern of data leaving the location, supporting data security. No fees for data storage with on-premise storage.
Temperature and Vibration Monitoring: Changes in temperature and vibration can indicate potential performance issues.
Mesh Technology: Sensors can connect and transmit data from each other, allowing sensors to connect to a single gateway receiver over an expanded distance.
Usable without existing condition monitoring: Alerts can be set and data can be visualized through the dashboard in a simple, easy to use interface.
Usable with existing condition monitoring: Data can be downloaded and used in existing condition monitoring and visualization tools to see and track signals without needing multiple sources to see wireless data.
HOW THE TECHNOLOGY WORKS
Accessing Sensor Data
From the sensors to the gateway, data can easily be viewed over a WiFi access point or an ethernet wired connection.
Mesh Technology
Transmits sensor values directly or via other nodes to a gateway.
![timken-wireless-sensor-technology-1300x500](https://www.timken.com/wp-content/uploads/2024/01/timken-wireless-sensor-technology-1300x500-1.jpg)
Sensor Specifications
Vibration
• Acceleration measurement on 3-axis Axial, Horizontal and Radial
• Dynamic range +/- 4G (configurable to 2, 4, 8 or 16)
• Frequency range 10-1000Hz
• Sampling rate 6600Hz
• Resolution 16-bit
Temperature
• Measurement range -40°F to 212°F (-40°C to +100 °C)
• Resolution 32.18°F (0.1°C)
• Accuracy +/- 32.54° F (+/- 0.3°C) (mounting dependent)
• Repeatability +/- 32.18°F (+/- 0.1°C)
Wireless communication
• 2.4GHz / Wirepas Mesh
Battery
• 3.6V lithium thionyl chloride
• Battery lifetime est. 3 years (Battery life is dependent on operating temperature and configuration)
Dimensions
• 3 13/16” total height (96.83 mm)
• 3 3/8” body height (85.73 mm)
• Mounting to 1/8 NPT thread
• Weight .34 lbs (152g)
• Cover material 316 ss
• Top cap material PE HD
Environment
• Operating -40°F to 185°F (-40°C to + 85 °C)
• Storage 86° F maximum (30 °C maximum)
• IP67
Certifications
• CE, FCC, ISED
Software
• Device management via the application
• Software updates
• Changing measurement interval
Gateway Specifications
FEATURES
• Connect sensors via Wirepas mesh.
• Two connectivity options. Wireless with 2.4GHz Wi-Fi and wired Ethernet connection.
COMMON SPECIFICATIONS
• Dimensions: 3.84in x 72in. (ø95mm x 18.3mm)
• Weight: .19 lbs (85g)
Materials
• Cover material: Polycarbonate
Environment
• Operating temperature: 32° F to 155°F (0°C to +50°C)
• Storage temperature: -40° F to 85° F (-40°C to +85°C)
TECHNICAL SPECIFICATIONS
Power supply
• Power supply 5V DC
Hardware
• ARM Cortex-A8 1GHz Processor
• 1 GB DDR3L RAM
• 16 GB eMMC Storage
Connectivity
• Ethernet
• Wi-Fi, 2.4GHz 802.11b/g/n
• Wirepas 2.4GHz
Software (Timken Dashboard)
• Measure triaxial vibration
• Measure temperature
• Set alert thresholds
• Create and manage groups
• Detect anomalies
• Email alerts
Enclosed Gateway Specifications
FEATURES
• Enclosure with IP66/IP67 rating for rough conditions.
• Two connectivity options. Wireless with 2.4GHz Wi-Fi and wired Ethernet connection.
COMMON SPECIFICATIONS
• Dimensions: 7 in x 5 in x 3.19 in (180 x 130 x 81mm) (excluding cable sealing clamps)
• Weight: 1.4lb (632g) without power cord
• Mounting: Wall mounting with wall mounting lug
Materials
• Cover: Polycarbonate
• Gasket: TPE
Environment
• Operating temperature: -4°F to + 122°F (-20°C to +50°C)
• Storage temperature: -40°F to +185°F (-40°C to +85°C)
• Humidity: 20 to 90%, noncondensing pressure equalizer
Ratings
• IP rating: IP66/IP67 enclosure, IP44 integrated power cord
• Impact Resistance: IK08 (EN 62262)
TECHNICAL SPECIFICATIONS
Power supply
• Voltage range 85 to 264 VAC
• Frequency range 47 to 440 Hz
• Power consumption 30VA max
Gateway Hardware
• ARM Cortex-A8 1GHz Processor
• 1 GB DDR3L RAM
• 16 GB eMMC Storage
• Power supply 5V DC
Connectivity
• Ethernet
• Wi-Fi, 2.4GHz 802.11b/g/n
• Wirepas 2.4GHz
Software (Timken Dashboard)
• Measure triaxial vibration
• Measure temperature
• Set alert thresholds
• Create and manage groups
• Detect anomalies
• Email alerts
Get in Touch - Wireless Sensor and Monitoring Solutions
For more information on Timken® Wireless Sensor and Monitoring Solutions, fill out this form.
*Required field