Timken’s heavy-duty housed units feature our heaviest series bearing with a choice of seals. To protect against severe contamination and provide better lubrication retention, the rubber-membrane seal is thicker than our other seals. For higher temperature applications, a labyrinth style seal can be provided.
Design Attributes
- Ideal for loads that are heavy in proportion to the shaft diameter or where shock loads exist.
- Provides super-finished raceways with grade 10 balls.
- Eccentric locking collar locks to shaft.
- Environmentally safe powder coating protects housing.
Applications
- Textile processing
- Cotton ginning
- Fans and blowers