Products
View our wide range of belts and tools here.
Skip ahead to the exact product you’re looking for here or scroll through the page to browse everything we have to offer.
Synchronous Belts
Quiet, Efficient, and Maintenance-Free Operation
Synchronous (timing) belts are toothed belts in which power is transmitted through positive engagement between the belt teeth and a toothed sprocket (pulley). This positive engagement results in exact shaft synchronization while eliminating slippage and speed loss common to v-belts.
Trapezoidal, curvilinear, or modified curvilinear teeth mesh with matching grooves on sprockets to provide positive power transmission on high-torque applications with high and low speeds. A synchronous belt requires no re-tensioning, improves energy efficiency and reduces downtime.
Compared to chain, synchronous belts are more compact, lighter, quieter, require no lubrication and operate at higher speeds.
Timken synchronous drive systems offer quiet, efficient and maintenance free operation.

ACHE Belt

Dual RPP® Synchronous Belt

Dual Synchro-Cog Timing Belt

Panther® Belt

Panther® XT Belt

Synchro-Cog® HT Belt

Synchro-Cog® Timing Belt
Heavy Duty Industrial V-Belts
The Right Belt for the Job®
You can depend on Timken belts for a wide range of applications. We’ve got you covered with the right belt for most any job. Timken belts are purpose-built and designed for optimal performance on the most demanding applications. They resist stretch, heat, oil, chemicals, ozone, and are static dissipating.

Aramax® Super Power-Wedge® V-Belt

Aramax® Xtra Duty V-Belt

Double Angle V-Belt

Gold-Ribbon® Cog-Belt®

Metric Aramax® Super Power-Wedge® V-Belt

Metric Power-Wedge® Cog-Belt®

Metric Super Power-Wedge® V-Belt

Power-Wedge® Cog-Belt®

Super Blue Ribbon® V-Belt

Super II® V-Belt

Super Power-Wedge® V-Belt

Variable Speed Cog-Belt®

Vee-Rib Belt
Banded Belts
Maximum Protection against Belt Whip and Turn Over
Banded belts are two or more v-belts (ribs) joined together to form a single unit. Banded belts are an excellent solution to problem drives with long center distances or drives with pulsating and high shock loads where single belts vibrate, turn over or jump off the sheaves.
Timken banded belts are available in classical cross-sections (B, C, D) and narrow cross-sections (3V, 5V, 8V) in wrapped or cogged constructions. The highly engineered tie-band across the top permanently bonds individual v-belts together enabling the belts to function as a single unit with even load distribution and wear. Stability is enhanced preventing belt whip and turnover.

Aramax® Super Power-Wedge® Band

Chipper Drive Wedge-Band®

Gold-Ribbon® Cog-Band®

Power-Wedge® Cog-Band®

Super Blue Ribbon® Band

Super Power-Wedge® Band
Light Duty FHP V-Belts
EPDM Durapower® II V-Belts Reduce Downtime and Save Energy
Durapower II v-belts are made of Ethylene Propylene Diene Monomer (EPDM), a synthetic rubber that is durable, heat resistant, static conductive and resistant to hardening and glazing. Durapower II v-belts combine the advantages of EPDM, raw edge technology, and an exclusive CNA construction for superior performance and efficiency. A real heavyweight in HVACR and the light duty v-belt arena, Durapower II belts reduce maintenance and downtime with a more efficient, longer lasting belt.

Durapower® II FHP V-Belt
Specialty Belts
Strong and Resilient
Industrial belts, just like industrial belt drives, are not all alike. Special belts, often designed from the ground up by our expert engineering team, are often necessary in particular applications. From unique applications in the textile industry to familiar conveyor belt applications, Timken specialty belts are the strong and resilient solution to those exclusive drive needs.

Roller Mill Belt

Super Arc Belt

POWERTWIST DRIVE® Link Belting
Agricultural Belts
Super Ag-Drive Belts
Avoid downtime with premium Super Ag-Drive belts for agricultural applications. Timken Belts offers a comprehensive line of belts for harvesting machines engineered for performance and reliability to meet or exceed original equipment specifications.

Super Ag-Drive Belt
Transport Refrigeration Belts
Cooler runs and longer service life
When hauling cargo that relies on a temperature-controlled environment, belt failure is not an option. Timken designs performance into every belt through special engineering, material compounds, processes and rigorous testing.
Tools
Extend belt life, save energy, & reduce downtime
Proper installation with preventive maintenance extends belt life, saves energy and reduces downtime. Timken tools and accessories assist in drive design, installation and tensioning of belts.

Belt-Finder

Drive Engineer® Web App

Frequency Finder

Laser-Align

PowerMiser™ Web App

Sheave Gauges

Tensiometer

Tension-Finder®

Tension-Finder® Jr.

Wallboard
Sprockets, Sheaves & Bushings
Timken Belts and Martin® Sprockets – a winning combination!
Timken Belts is proud to partner with Martin Sprocket & Gear, Inc. to offer full coverage for all your belt driven power transmission needs. Martin sprockets, sheaves and bushings can be ordered along with Timken belts.
For optimum performance and increased belt life, choose Timken belts and Martin metal. We’re your one stop for belt drive solutions: Quality, Service, Delivery, and Engineering Support.

Sprockets

Sheaves