TSL bearings are similar to TS bearings, but feature DUO FACE-PLUS™ seals pressed onto the outside diameter of the cone rib.
Size range:
ID 19.050 mm to 68.262 mm (0.7500 in. to 2.6875 in.)
OD 45.237 mm to 110 mm (1.7810 in. to 4.3307 in.)
Design Attributes:
- TS design with a seal pressed onto the cone rib OD.
- One seal lip operates in the housing bore while the other seals against the cup face.
Applications:
- Moderate- to low-speed automotive and industrial applications
- Aircraft wheels
- Farm implement wheels
- Idler rollers
- Side-delivery hay rakes