This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the inner race assembly and the outer race. It is typically mounted in opposing pairs on a shaft.
Size Range
ID 7.937 to 1562.100 mm
(0.31225 to 61.5000 in.)
OD 31.991 to 1806.575 mm
(1.2595 to 71.1250 in.)
Design Attributes
- Single cone and cup
- One-piece pressed steel cage retains rollers on the cone and spaces them evenly
- Pin type cages also available
Applications
- Vehicle front wheels
- Differential and pinion configurations
- Conveyor rolls
- Machine tool spindles
- Trailer wheels