Timken® Split Cylindrical Roller Bearing Housed Units maximize uptime. They are easy to install and quick to maintain. When replacing trapped solid SN/SD/SAF housings, a split unit can reduce installation time up to 90%.
The split-to-shaft feature makes installation and maintenance simple and fast. The SNQ / SAFQ pedestal type can further reduce downtime dramatically. It slides under the shaft eliminating the need to lift it and remove a drive to install a bearing.
At home in a wide range of operating conditions, the 01 Light, 02 Medium and 03 Heavy Series handle increasingly higher static and dynamic loads. Pedestal, flange, hanger and tensioning support types are available.
Catalog shaft size range: 35 mm to 600 mm, with custom units from 600 mm shaft size to 1500 mm O/D. Ductile iron and steel supports are an option for severe duty applications.
Industries and Applications
Timken® Split Cylindrical Roller Bearing Housed Units handle demanding industrial operations:
- Cement
- Chemical
- Food Processing
- Iron and Steel
- Marine
- Mining/Aggregate/Cement
- Oil and Gas
- Power Generation
- Pulp and Paper
- Water Treatment
- Sugar Processing