Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Industries and Applications
Timken SNT Plummer Blocks handle demanding heavy industrial operations:
- Power Generation (Coal)
- Mining/Aggregate/Cement
- Metal MillsPulp & Paper/Sawmills/Forestry/Water Treatment
- Food Processing
- Warehousing
- Movable Bridges/Structures
- Industrial Fans/Blowers