Commercial Vehicles

Timken works with global automotive leaders and commercial vehicle manufacturers (including fleets, installers, truck owners and operators), to develop innovative ways to balance power and efficiency. We also support professional technicians and do-it-yourself installers through our authorized channel partners with products and technical resources designed to maximize vehicle performance and uptime.

Contact Us

IntroducingTimken ® Pre-Adjusted
Hub Assembly

Simplify installation and help improve the performance of commercial vehicles. Each Timken ® pre-adjusted hub assembly comes pre-assembled with Timken ® Tapered Roller Bearings with Set-Right ® tolerances, a precision spacer and a premium seal – so you can trust that it will keep turning reliably for more miles. All components are properly installed and housed in an iron hub for added durability and endurance, giving you peace of mind.

  • Material: Iron
  • Axle Postion: TN Trailer Tapered Spindle
  • Inboard Bearing: SET431
  • Outboard Bearing: SET427
  • Brake Type: Drum
  • Wheel Stud Standout: XX”
  • Flange Offset: XX”
  • Weight: XX LBS
  • Hub Cap Bolt Circle:
  • Wheel Stud Circumference: X

Features & Benefits

Superior Bearing Performance

Timken pre-adjusted hub assemblies come standard with premium Timken® tapered roller bearings. Known for reliability and performance, our tapered roller bearings are a proven solution for helping improve equipment performance and reducing downtime and maintenance costs.

More Uptime

Replacing the entire hub assembly reduces installation time. That translates to less time in the service bay. It also reduces the risk of reusing worn parts.

Simplified Installation

Pre-assembled and pre-adjusted hub assemblies are easier to install and require less technician training and time than manually installing and adjusting wheel end bearings. They’re also interchangeable with competitor parts.

Part Interchange

It’s quick and easy to find the Timken replacement part you need

Your Existing Part Number

Timken Part Number – Iron Hub

TN1HUBPA

Can’t find the part you need? Let us help!

A woman wearing safety glasses assembles part at a work bench

Commercial Vehicles

Timken supports commercial vehicle manufacturers, fleets and installers as well as medium-duty truck owners and operators with products and technical resources designed to maximize performance and uptime.

Aftermarket

From medium to severe duty, Timken offers an extensive line of aftermarket products engineered to help fleets operate more reliably and efficiently. Our line of aftermarket products includes tapered roller bearings, fuel efficient bearings, 454-Series ™ , Set-Right ® Commercial Vehicle Hub Rebuild Kits, MileMate ® Wheel Bearing Sets, seals, and wheel end accessories.

Original Equipment (OE)

We work with the world’s leading OEMs to engineer power-dense, fuel efficient bearing solutions that help enhance reliability and performance – delivering fleets a lower lifetime cost of ownership. Our line of OE solutions for transmissions, axles and wheel ends includes tapered roller bearings, fuel efficient bearings, 454-Series ™ , Wheel-Pac and UniPac ™ .

Commercial Vehicle Products

TIMKEN ® TAPERED ROLLER BEARINGS

Timken tapered roller bearing assemblies are precisely designed to manage both radial and axial loads, even in the most unforgiving conditions.

More Details

TIMKEN® FUEL EFFICIENT BEARINGS

From improved fuel economy to increased reliability, Timken fuel efficient bearings offer exactly what you want to build a better axle system.

More Details

454-SERIES™ TAPERED ROLLER BEARINGS FOR COMMERCIAL VEHICLES

Timken ® 454-Series ™ wheel bearings are engineered with performance-enhancing features for severe-duty applications.

More Details

SET-RIGHT® COMMERCIAL VEHICLE HUB REBUILD KITS

Engineered to help increase fuel efficiency and simplify installation, Timken® Set-Right® Commercial Vehicle Hub Rebuild Kits are available for severe duty, dual and wide single tire applications.

More Details

MILEMATE® WHEEL BEARING SETS FOR COMMERCIAL VEHICLES

Engineered for superior performance and increased reliability, Timken ® MileMate ® matched cup and cone bearing sets help increase uptime.

More Details

DRIVELINE CENTER SUPPORT BEARINGS FOR COMMERCIAL VEHICLES

Timken delivers reliability and durability with our driveline center support bearings (frequently referred to as “hanger bearings”).

More Details

COMMERCIAL VEHICLE SEALS

Timken grease and oil seals close spaces between stationary and moving components in mechanical equipment, helping prevent lubricant escape.

More Details

COMMERCIAL VEHICLE WHEEL END ACCESSORIES AND TOOLS

We engineer our commercial vehicle wheel end accessories and tools to help increase the reliability and efficiency of fleet operations.

More Details

WHEEL-PAC™

The Timken® Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers.

More Details

UNIPAC™

The Timken ® UniPac ™ is a two-row tapered roller bearing package fitted with advanced seals and lubricated with the latest in premium multi-purpose grease.

More Details

AUTOMOTIVE WHEEL BEARING GREASE

We’ve specifically formulated this premium, hi-temperature, red grease to handle the demands of both disc and drum bearing applications.

More Details

Resources

Get in Touch - Commercial Vehicles

  • This field is for validation purposes and should be left unchanged.