[Page Title]

동심 로킹 칼라

동심 로킹 칼라는 고정나사 잠금이 선호되지만 내부 링 응력이나 왜곡이 주요한 문제인 경우에 사용합니다. 흔히 공간이 제한적이고 샤프트 역회전이 발생할 때 사용됩니다.

These housed units are selected where setscrew locking is preferred, but inner- ring stress and/or distortion are of major concern. They are frequently used in limited-space applications and where reversing shaft rotation is encountered.

Design Attributes

Bearings are locked onto the shaft by two set screws, 120 degrees apart, tightened in the collar and passing through drilled holes in the inner ring.

Applications

  • Conveyors
  • General Industrial Equipment