Size Range:

ID 22.225 mm to 117.475 mm (0.8750 in. to 4.6250 in.)
OD 57.150 mm to 180.975 mm (2.2500 in. to 7.1250 in.)

Design Attributes:

  • Basic TSF design with groove to accommodate a snap ring instead of flange.
  • Can be ordered with or without snap ring.

Applications:

  • Machine tool spindles
  • Gear reduction units
  • Automotive transaxles
  • Transmissions