TQOW bearings are similar to TQO bearings. When the fillet and/or filler rings do not already have lubrication slots, they are provided in the faces of the bearing inner race.
Size range:
ID 50.800 mm to 1499.872 mm
(2.0000 to 59.0501 in.)
OD 83.337 mm to 2032.000 mm
(3.2810 in. to 80.0000 in.)
Design Attributes:
- Similar to TQO, except that the cone faces have lubrication slots at each face.
- Two double cones, two single cups and a double cup with a cone spacer and two cup spacers.
- Cone spacers are hardened to reduce face wear.
- Numbered serially to assure correct installation sequence.
Applications:
- Low- and medium-speed rolling mills