[Page Title]

深溝

ティムケンの深溝ボールベアリングは、静かな動作を実現する超仕上げの軌道面と制御された内部形状を特徴としており、幅広い用途と条件において信頼できる性能を提供します。

Extended Product Offering

Our portfolio includes metric standard, miniature and thinsection deep groove ball bearings that span 3 mm to 150 mm bore sizes. They can be supplied with various sealing options and internal clearances.

Regional Availability

Readily available with the support of distribution and shipping centers in close proximity to your region.

Interchangability

Timken deep groove ball bearings follow ISO standards and are dimensionally interchangeable with competitor products.

Quiet Running

Our deep groove bearings deliver best-in-class noise and vibration performance for a wide variety of applications.

High-Speed Capabilities

Combination of surface finish and tight tolerances permits increased operating speeds under proper lubrication conditions.

Robust Seals

Timken offers single- and double-shielded, sealed, and combinations of those with an outer diameter snap ring. Seals are tested to withstand high-debris conditions and retain grease fill.

Premium Lubricants

Most Timken sealed and shielded deep groove ball bearings come standard with high-performance grease to reduce torque and bearing noise, including Mobil Polyrex™ EM and Chevron SRI™. Both lubricants have a wide operating temperature range from -29°C to +177°C.

Total Quality

As with all Timken products, you can be sure our deep groove ball bearings meet our rigorous worldwide
quality standards.