Where combined radial and thrust load capacity is required, but the thrust component is exceptional and beyond the capacity of a single bearing (within a given maximum OD), two single-row bearings can be mounted in tandem. Appropriate inner and outer ring spacers are supplied.
Size range:
0 to 8 inches. Larger sizes available on request.
Design Attributes:
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly.
- Spacers preset during maintenance.
Applications:
- Hydrostatic axial piston pumps and motors