[Page Title]

Usos especiales

Timken ofrece una amplia variedad de soportes especializados para rodamientos, diseñados específicamente y probados en campo para entornos muy específicos y exigentes.

Timken offers a wide variety of specialized housed units. These units have been designed and field tested for very specific and challenging environments.

Survivor Series

Created to provide protection in highly corrosive environments.

Medium-Duty Series

Provides reliable performance and extended life under heavier loads.

Heavy-Duty Series

Timken’s heavy-duty housed units feature our heaviest series bearing with a choice of seals.

Take-Up Units

Commonly used where shaft adjustment and tightening are required.

Cartridges

Available in metallic or rubber, our cartridges feature bearing inserts with grade 10 balls and super-finished ball paths to support proper lube film and reduce noise.

Tri-Ply Series

Features tri-ply seal that provides extra protection against moisture and contaminative environments.

L Series

Specifically developed for high-speed and high-temperature environments.

Idler Pulleys

Integrated pressed-steel pulley with precision ball bearing.

Idler Sprockets

Sintered steel acts as an economical replacement for hardened plate units.

Disk Harrow Units

Provides protection against dirt. Often used in agricultural applications.

Ball Hanger Bearing

Designed to provide adjustibility in vertical shafting.

Expansion Units

Timken’s expansion units feature a pillow-block design and work well where thermal expansion of the shaft is present.