This premium, hi-temp, red grease is specifically formulated to handle the demands of both disc and drum bearing applications. It contains corrosion inhibitors and anti-wear and water-resistant additives, offering superior protection in challenging environments.
The National Lubrication Grease Institute (NLGI) certifies this grease to meet the top-rated performance levels in both the chassis grease category (NLGI LB) and the wheel bearing grease category (NLGI GC).
Design Attributes
Features an NLGI No. 2 lithium- complex thickener that resists softening and provides the mechanical stability required for demanding applications.
Has a 55 Timken OK Load, which means superior load-carrying capability.
Contains corrosion inhibitors and anti-wear and water-resistant additives for extra protection.