Inch Single Row
Single-row tapered roller bearings are the most basic and widely used, consisting of a cone assembly and a cup. Timken patented the first in 1898 and today offers the world's widest variety in inch and metric sizes.
Single-row tapered roller bearings are the most basic and widely used, consisting of a cone assembly and a cup. Timken patented the first in 1898 and today offers the world's widest variety in inch and metric sizes.
The company continues to extend its line of Timken® single row metric tapered roller bearings to respond to customer needs and today offers one of the industry's broadest ranges of metric parts.
Double- or two-row Timken® tapered roller bearings feature double cups and two single cones. They are available in a variety of configurations for general industrial and automotive applications.
Timken features one of the industry's largest selections of metric tapered roller bearing matched assemblies. With industry standard part numbering, it's now easier to find the bearing you need.
Timken® four-row tapered roller bearings combine the inherent high-load radial/thrust capacity and direct/indirect mounting variables of tapered roller bearings into assemblies offering maximum load rating in minimum space.
Timken® integrated bearing assemblies are the result of our collaborations with customers to design, engineer and test a continuous stream of next-generation solutions, including AP-2™ bearings for rail applications.
We produced Timken® precision tapered roller bearings in both inch and metric sizes to meet the full range of precision application requirements. They are engineered for superior accuracy and control – every time.