Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance. Double-row Conrad bearings can accommodate thrust in both directions.

Size Range:

Single-row: 10 mm - 150 mm (0.3937 in. - 5.9055 in.) bore Double-row: 12 mm - 150 mm (0.4724 in. - 5.9055 in.) bore

Design Attributes:

  • Specific geometry of angular contact bearing raceways and shoulders creates ball contact angles that support higher axial loads.
  • Expanded options include special lubricants, cage materials, preloads and coatings for additional corrosion resistance.

Applications:

Angular contact ball bearings are engineered for use in high-speed, high precision applications for:
  • Agriculture
  • Chemical
  • General industry
  • Utilities

Angular Contact Ball CAD Drawings