The GY-KRRB series of relubricatable and non-relubricatable bearings offer a full-width inner ring with specially designed setscrews to lock on shafting. The series also features a positive-contact, land-riding R-seal to protect against harmful contaminants and retain lubricant.
Full-width inner ring bearings are ideal where maximum shaft-surface contact is needed for added stability. For shaft protection, the GY-KRRB insert is equipped with shaft-guarding technology.
Design Attributes
- Full-width insert and a three-piece, fiber-imbedded R-seal.
- Setscrew locking mechanism is easy to install and well-suited for reversing applications and normal loads.
Applications
- Construction
- Conveyors
- Food and beverage
- General industrial equipment
- Packaging