Four-row cylindrical bearings are almost exclusive to metals industry and carry heavy radial loads in steel, aluminum and other metal rolling mills.
Size Range: 145 mm to 1040 mm Bore.
Design Attributes
- Design offers very high radial load capacity. No thrust capacity.
- Straight and tapered bores available.
- Inner races are interchangeable with outer assemblies.
Applications
- Back-up rolls
- Work rolls
- Cement crushing