[Page Title]

Survivor Series

Created to provide protection in highly corrosive environments.

Survivor Series housed units excel in highly corrosive environments.

Survivor PT Series

With a polymer housing that is more durable than nylon or coatings, the Survivor PT Series provides lasting protection with high-load capacity. Integral anti-corrosion properties cannot scrape or flake off during use. The polymer resists a broad range of acids and alkalis, as well as steam and continuous temperature up to 120 degrees Celsius (250 degrees Fahrenheit) (brief exposure up to 160 degrees Celsius (320 degrees Fahrenheit)).

Survivor NT Series

These units feature an electro less, nickel-plated housing and a corrosion-resistant bearing insert with a choice of locking systems.

PS Series

The PS Series offers polymer housing and a 300-series stainless-steel insert to provide the highest possible corrosion resistance.

Design Attributes

  • Proprietary thin-dense chrome (TDC) coating is applied to all NT/PT bearing inserts for superior corrosion protection.
  • Coating is designed not to crack or peel under known application conditions.
  • All Survivor units are FDA/USDA-compliant for incidental contacts.
  • Bearings are installed in housings that use engineered torque fits.
  • Channels grease to flush through the bearing rather than between the bearing OD and housing.
  • Stainless balls, set screws and collars are included (where applicable).

Applications

  • Food and beverage
  • Waste water
  • Car washes
  • Highway salt and sand
  • Chemical and rubber
  • Pharmaceutical
  • Maritime
  • Paper mills
  • Material handling

Housing Types Available: pillow blocks, flange units, take-up units.

Centerline heights available: high base, low base, tapped base.

Product variations:

Example: YCJT 1 3/16 PT

 

Y Insert Type: 1 3/16 Shaft Size:
Y = setscrew lock 1 3/16 = 1 3/16″
R = self-locking collar 25 = 25mm
K = light-duty, setscrew lock PT Series Type:
CJT Housing Style: PT = polymer housing,
TDC coated insert
AK = low base pillow block NT = nickel-plated
housing, TDC coated
insert
AS = high base pillow block PS = polymer housing,
stainless steel insert
CJ = four-bolt flange
CJT = two-bolt flange
TB = tapped base
FB = flanged bracket
TU = take-up unit

 

FREQUENT
WASDOWNS
LOW SPEED OR
LIGHT LOADS
FULL RANGE
SPEED/LOAD
Y-PT SURVIVOR PT
with setscrew lock
X X
R-PT SURVIVOR PT
with self-locking collar
X X
K-PS SURVIVOR PS
with light-duty stainless steel, setscrew lock bearings
X X
R-NT SURVIVOR NT
with self-locking collar
X X

 

SINGLE-DIRECTION ROTATION REVERSING-DIRECTION ROTATION LARGE SIZES AVAILABLE
Y-PT SURVIVOR PT
with setscrew lock
X
R-PT SURVIVOR PT
with self-locking collar
X
K-PS SURVIVOR PS
with light-duty stainless steel, setscrew lock bearings
X
R-NT SURVIVOR NTwith self-locking collar X X

 

HOUSING – ELECTROLESS
NICKEL-PLATED
TDC INSERTS 2-bolt flange 4-bolt flange High Base Pillow Block Low Base Pillow Block
Eccentric Locking Collar RCJT NT RCJ NT RAS NT RAK NT
Setscrew YCJT NT SGT YCJT NT SGT YAS NT SGT YAS NT SGT
*STAINLESS INSERTS Not Applicable Not Applicable Not Applicable Not Applicable

 

HOUSING – ENGINEERED POLYMER
TDC INSERTS 2-bolt flange 4-bolt flange High Base Pillow Block Low Base Pillow Block
Eccentric Locking Collar RCJT PT RCJ PT RAS PT RAK PT
Setscrew YCJT PT SGT YCJT PT SGT YAS PT SGT YAS PT SGT
*STAINLESS INSERTS KCJT PS KCJ PS KAS PS KAK PS