Custom Integrated Assemblies  

Timken provides a total lower cost for customers by combining bearings, housings and lubricants into a single unit. This approach also simplifies handling and installation by providing everything you need in one easy-to-install package.

 

We specialize in the building of rotary assemblies, which often incorporate commercially available bearings. We also design and produce specialized integral assemblies, which utilize precision bearings that are mated with components manufactured to extremely tight tolerances. Integral assemblies provide the ultimate bearing solution by avoiding tolerance stack-ups. If precise fits are required for system accuracy, we can match fit bearings and components for higher yields and lower costs. 


Design Attributes

  • Integrated assembly designs are offered in a variety of standard configurations to ABEC9 standards, or customized to meet specific application requirements.

 

Applications

  • Fuel control applications
  • Guidance systems
  • Medical and dental equipment
  • Space flight applications