[Page Title]

Tri-Ply Series

Features tri-ply seal that provides extra protection against moisture and contaminative environments.

Our Tri-Ply Series features a tri-ply seal to provide extra protection against moisture and contaminative environments.

Design Attributes

  • Features a one-piece, triple-lip seal molded into an exterior shroud cap, which protects the seal from abrasive materials.
  • Design helps reduce the entry of contaminants and moisture into the bearing.
  • Seal lands are hardened and ground to provide extended bearing life.

Applications

  • Agriculture

Housing types available: pillow blocks, flanged units.

Centerline heights available: high base, low base, tapped base.

Product variations: TAS, TAK, TCJ, TCJT, TTU.