[Page Title]

Medium-Duty Series

Provides reliable performance and extended life under heavier loads.

Featuring a larger bearing insert that provides 30 percent more  capacity for each shaft size, our medium-duty series can provide reliable performance and extended life under heavier loads. These units have super-finished raceways and grade 10 balls to reduce vibration and noise.

Design Attributes

  • Unique nylon patch locks onto setscrews to resist setscrew backout.
  • Environmentally safe powder coating protects the housing.
  • Three-piece R-seal aggressively withstands contaminants.
  • Design offers extra storage capacity for double-filtered, polyurea-based grease to achieve maximum lubrication.

Applications

  • Conveyors
  • Lumber
  • Paper