TVB (standard axial) 

TVB type ball thrust bearings provide optimum performance in high speed applications. TVBs provide axial rigidity but are not recommended for applications experiencing any radial loads.

 

 

Size range:  127 mm to 404.4 mm (5 in. to 16 in.)

 

Design Attributes

  • Rotating washer is usually shaft-mounted, allowing for easy installation.

 

Applications

  • Fluid control valves
  • Machine tool tables