Timken® Fafnir® ball screw support bearings are specially designed with steep contact angles and offer high levels of stiffness for ball screw application requirements.  Timken bearings for use in x-ray equipment are made from high hardness tool steels, with special coatings and unique designs to extend the life and improve performance the performance of x-ray tubes.  Timken can create custom bearing assemblies to solve a variety of application challenges, from specific performance in a non-standard bearing size to survival in a hostile environment. |