P900 bearings meet industry demands for greater reliability, improved performance and extended life in power transmission designs that are smaller and operate at higher temperatures.
In applications where smaller size is an advantage, P900 bearings allow manufacturers to replace application-critical bearings with smaller bearings that handle the same load as the originals.
In Figure 1, the bearings with the enhanced geometry, under certain conditions of load and misalignment, perform more than four times better than their standard counterpart. In design applications limited by surface distress, our finishing process can increase bearing life more than four times, as shown in Figure 2.

Can’t decide which Timken high performance bearing is right for you? Contact your Timken sales representative, or compare our P900 offering to the other products in our high performance line using the chart below.
The chart below is simplified for convenient referral. Please contact your Timken sales engineer or sales representative for detailed information.
Click the thumbnail image to enlarge.
