Needle Rollers 

Precision needle rollers have multiple uses in a variety of applications. Needle rollers are mainly used as bearing rolling elements to transmit torque and reduce friction. They can also serve as precision shafts or as precision locating pins.

 

Size Range:  

    Diameter: 0.060 in. - 0.500 in.

    Length: 0.100 in. - 2.00 in.
    Length to diameter: 1.5:1 - 10:1

 

Design Attributes 

  • Needle rollers with a controlled contour profile are available to reduce end stresses.
  • Special end forms provide performance benefits for specific kinds of applications.

 

Applications 

  • Automotive and heavy truck
  • Farm and construction equipment
  • Consumer durables
  • Two-cycle engines
  • Outboard engines