The new Timken EM type spherical roller bearing offers the same features as the classic YM type, but with enhanced internal geometry providing longer design life than previous designs, for tough applications.  YM spherical roller bearings feature a precision-machined roller-riding one-piece brass cage and have higher load ratings for longer life. They're also well-suited for extreme environments.  Similar to the YMB but with optimized internal geometry, the new Timken EMB is ideal for handling high loads and extreme environments.  YMB spherical roller bearings feature a precision-machined land-riding one-piece brass cage and have higher load ratings for longer life. Ideal for severe application environments.  YMD spherical roller bearings feature a precision-machined land-riding two-piece brass cage. Designed for severe conditions, with advanced features for longer bearing life. |