In addition to longer calculated life, Timken EM type spherical roller bearings feature precision-machined, roller-riding brass cages and are designed for harsh industrial environments. Like all products in the Timken spherical bearing family, EM type bearings are designed to manage high radial loads even under the most extreme conditions and help reduce downtime, extend maintenance cycles and increase productivity.
Design Attributes
- Expertly designed critical dimensions such as roller and raceway contact geometry and topography improve bearing performance.
Applications
Type EM bearings are engineered for use in:
- Continuous casters
- Vibratory screens
- Gear drives