CJ type spherical roller bearings feature a stamped steel window type cage and offer higher load ratings for longer life. Like all products in the Timken spherical bearing family, CJ type bearings compensate for dynamic and static misalignment and allow customers to use weldments for housing frames instead of complex castings.
Size range: 25 mm to 200 mm (0.98 in. to 7.87 in.) bore
Design Attributes
- Expertly designed critical dimensions such as roller and raceway contact geometry and topography improve bearing performance.
Applications
- Continuous casters
- Gear drives