Timken's cylindrical bearings are designed to manage heavy radial loads through expertly designed critical dimensions such as roller and raceway diameter and contact geometry. Available in one-, two-, four-row and full complement configurations.  Timken offers the most extensive line of tapered roller bearings available anywhere in the world.  Timken's spherical roller bearings are ideal for heavy loads and tough operating environments. Timken offers a variety of spherical bearing types, including brass cage, steel cage and pillow block designs. Accessories are also available.  Timken's thrust bearings manage thrust loads and provide high-shock-load resistance in a variety of applications. Timken manufactures seven basic thrust bearing types: ball, crossed roller, cylindrical, machined tapered, stamped tapered, spherical and needle.  Timken produces a broad range of needle roller bearings and bearing assemblies for specialized applications. |