Precision Cylindrical Roller Bearings

 Precision Cylindrical Roller Bearings 

Precision Cylindrical Roller BearingsOur precision cylindrical roller bearings for screw drives feature a combination of axial cylindrical rollers and radial needle rollers. This unique configuration helps manage loads from multiple directions during highspeed operation. Several designs are available to accommodate varying screw drive designs.

 

For applications where rotational accuracy, consistency and rigidity are critical, Timken has the solution – Timken® precision cylindrical roller bearings for rotary tables, indexing and vertical mill heads.

Precision Cylindrical Roller Bearings for Screw Drives

Machine tool screw drives face some of the toughest conditions. Rapid acceleration. High speeds. Significant stiffness requirements. But you needn’t worry. Timken precision cylindrical roller bearings are up to the challenge.

Precision Cylindrical Roller Bearings for Rotary Tables

We incorporate our engineering expertise into every product to enhance performance and productivity. Our precision cylindrical roller bearings for rotary tables are no exception. When rotational accuracy, consistency and rigidity in rotary tables are critical, Timken precision cylindrical roller bearings become the obvious solution.