Timken Cylindrical Roller Bearings

 Cylindrical Roller Bearings 

Timken uses its 80 years of experience designing and manufacturing cylindrical roller bearings to continually advance performance across size ranges and configurations, including inch and metric and one-row, two-row and four-row designs.

 

Introducing the Timken® Single Row EMA Series

Our most recent advancement is the Timken® single row EMA series of cylindrical roller bearings, featuring a premium land-riding cage, unique internal geometries, enhanced surface finishes and a compact design. All this adds up to longer life, improved uptime and reduced maintenance costs. Test results show EMA series bearings outperform both Timken-published ratings and the industry’s leading high performance cylindrical design.

3D CAD Drawings for CRBs

Download 2D Drawings and 3D Models / Preview 2D and 3D representations of Timken Cylindrical Roller Bearings; then, download them to your computer, request that they be sent via e-mail, or insert them directly into your CAD system.

Download EMA Series Brochure

View the timken EMA series brochure for full details on product features, performance data and information on available part numbers.

Full Cylindrical Bearing Product List

Cylindrical bearings offer higher radial load capacity than other designs. Timken provides a wide offering of full complement, one-, two- and four-row designs to meet various application requirements.

Technical Resources

Get more information on cylindrical roller bearing tolerances, radial internal clearance limits, and shaft and housing fits.