Timken Type E tapered Roller bearing Housed Units

Type E Tapered Roller Bearing Housed Units 

Timken® Type E tapered roller bearing housed units feature enhanced performance bearings, optimized double lip seals, corrosion-resistant housings and powerful locking collars.

 

These enhanced features help improve the performance of applications in harsh operating environments – resulting in more uptime, reduced maintenance intervals and an overall lower cost of ownership.

 

Type E Tapered Roller Bearing Housed Units

Pillow Blocks

 

Flange Units

 

Take-Up Units

 

Industries and Applications

Common uses include processing and material handling equipment found in many industries, including:

  • Pulp And Paper
  • Power Generation
  • Mining
  • Cement
  • Aggregate

 

Type E housed units also are widely used in equipment used for air-handling, and water and waste-water treatment. Other common machine applications include:

  • Mixers
  • Washers
  • Shredders
  • Mills
  • Oven/furnace roller bed